??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOD 6K-RA02-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOD 6K-RA02-02
VERF
Availability
Available
BC
Order code
BOD001M
TC
Artikelbezeichnung
BOD 6K-RA02-02
PX
Product view
49403_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Distanzsensoren
W
Gewicht
0.07000 kg
TRAFFIC
Customs number
90151000
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Series = 6K, Dimension = 12 x 37.9 x 21.6 mm, Interface = Analog, voltage 1…10 V linear rising/falling PNP NO/NC, Principle of operation = Photoelectric distance sensor, Principle of optical operation = Triangulation, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 5 mm at 50 mm, Range = 20...80 mm, Accuracy = ±0.5 % FS, Repeat accuracy = 0.5 %FS, Resolution = ≤ 120 µm, Connection = Cable, 2.00 m, PVC, Housing material = ABS, Operating voltage Ub = 13...30 VDC, Approval/Conformity = CE, cULus, Ecolab, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.